For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GELENKAUGEN TYP UNIT SET 1 - Articulated eyes, type »UNIT« set
Bill of material
K-07152321
DES
Identifier
K-07152321
KOLBEN
Piston-Ø
25 mm
PA
11.0 mm
PB
26 mm
PC
10 mm
PD
20 mm
PE
43 mm
PF
56 mm
PG
M10x1.25
PH
13 mm
PI
198.0 mm
PJ
17 mm
PK
14 mm
D1
M6x1.0
LL
10.5 mm
L1
10 mm
FF
4 mm
SW
8 mm
MM
Material
Steel
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.